N9084EM0E Short Range Comms & IoT Measurement Application


Release Date |
January 2025 |
S/W Version Date |
2025.0101 |
Operating System |
Microsoft Windows 10, Windows 11 |
Installer File Name |
XSA_Installer_A.40.05_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
Added support for FCC UWB peak power measurement (2025.0101)
-
Show limit line margins for Tx mask and baseband pulse mask result traces (2025.0101)
-
Added support for analyzed symbols result (2025.0101)

-
Fixed issue in HRP UWB Demod measurement that would intermittently cause the analyzer to crash when randomly changing the result window (XSA-47817)


Release Date |
September 2024 |
S/W Version Date |
2024.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.39.28_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
For HRP-UWB Demod, added support for “Baseband Pulse Mask”, “Channel Frequency Response” and “Equalizer Impulse Response” result traces (2024.0801)
-
For HRP-UWB Demod, added support of a new setting, “Sync to First Path” On/Off under Meas Setup: Demod: Advanced Demod Setup menu, to cover UWB FIRA test case for multi-path: PCT2.51 and 2.52 BPRF/HPRF SP3 Packet First-Path Dynamic Range test requirements. (2024.0801)


Release Date |
March 2024 |
S/W Version Date |
2024.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.38.01_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
Note: This release does not support the Windows 7 operating system.

-
For HRP UWB Demod, added “Pulse Jitter (second)” result metric in the Results Metrics table (2024.0301)
-
For HRP UWB Demod, added support for MMS (multimillisecond) packet demod, which MMS = On parameter is available when PHY Mode is “ERDEV HPRF” and STS Packet Configuration is SP3, under Meas Setup: Radio menu, with MMS packet result table (2024.0301)


Release Date |
January 2024 |
S/W Version Date |
2023.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.37.02_Win10.exe |
Note: A.37.00 and above will only support multi-touch GUI X-apps programs inside the installer for bench-top X-Series analyzers. Traditional GUI X-apps are not included, and software licenses of traditional GUI X-apps are not recognized.
NOTE: This release does not support the Windows 7 operating system.

-
HRP-UWB Demod: Added a new dialog menu, “Advanced Demod Setup” under Meas Setup: Demod tab to support FiRa standard update CR449 for NRMSE calculation definitions


Release Date |
March 2023 |
S/W Version Date |
2023.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.35.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Supported Transmit Mask Stitching capability to enable multiple IQ capture to cover required bandwidth for Transmit Mask measurement in HRP UWB Demod measurement (2023.0301)
-
Added a new Frequency setting parameter: “Couple CF and Channel”, with the coupling rule based on Table 15-11 in IEEE Standard 802.15.4 (2023.0301)

-
Fixed issue causing BBIQ Range Auto/Man to always be set to Auto on every switch into the IQ waveform measurement (XSA-30862)


Release Date |
December 2022 |
S/W Version Date |
2022.1201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.34.05_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Add Error Vector trace (2022.1201)
-
Add SEM preset for 802.15.4 HRP UWB (2022.1201)


Release Date |
July 2022 |
S/W Version Date |
2022.0801 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.33.03_Win10.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
HRP UWB Demodulation Measurement
-
Add Decoded Bits and Frame Info results
-


Release Date |
March 2022 |
S/W Version Date |
2022.0301 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.32.01.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
New support for HRP UWB Demodulation Measurement


Release Date |
November 2021 |
S/W Version Date |
2021.1101 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.31.05.exe |
NOTE: This release does not support the Windows 7 operating system.
NOTE: This release includes support of the N9067C and N9067EM0E Pulse measurement application

-
Added support for Corrections feature in Input/Output menu for LoRa CSS demod


Release Date |
July 2021 |
S/W Version Date |
2021.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.30.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Added support for Corrections feature in Input/Output menu (except for LoRa CSS demod)


Release Date |
June 2021 |
S/W Version Date |
2021.0201 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.29.04.exe |
NOTE: This release does not support the Windows 7 operating system.

-
LoRa CSS demod: added a header for indicating the status of the decoder in the window


Release Date |
December 2020 |
S/W Version Date |
2020.1101 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.28.05.exe |
NOTE: This release does not support the Windows 7 operating system.

-
LoRa CSS demod: added a switch for turning on/off the color scheme


Release Date |
July 2020 |
S/W Version Date |
2020.0701 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.27.02.exe |
NOTE: This release does not support the Windows 7 operating system.

-
NEW on N9021B MXA Signal Analyzer

-
Added LoRa CSS decode for physical header
-
Added LoRa CSS decode for payload and CRC
-
Support Zigbee O-QPSK presets for 780M, 868M, and 915M

-
Fixed issue that caused “Option not installed” message to appear when switching into LoRa CSS demodulation under some circumstances (XSA-5588)


Release Date |
March 2020 |
S/W Version Date |
2020.0220 |
Operating System |
Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.26.07.exe |
NOTE: This release does not support the Windows 7 operating system.

-
Supported IQ data record & playback function (XSA-1302), LoRa CSS demod bits


Release Date |
December 2019 |
S/W Version Date |
2019.1107 |
Operating System |
Microsoft Windows 7 or Microsoft Windows 10 |
Installer File Name |
XSA_Installer_A.25.05.exe |

-
Renamed to add "IoT" in the application name
-
Added support for LoRa CSS demodulation


Release Date |
April 2018 |
S/W Version Date |
2017.1221 |
Operating System |
Microsoft Windows 7 |
Installer File Name |
XSA_Installer_A.20.22.exe |
NOTE:
A.20.22 fixes the defect found in instrument software versions A.20.03 and A.20.04 that caused measurement accuracy issues. Any analyzer running A.20.03 or A.20.04 should be upgraded to A.20.22 or later.

NEW